XG-LT Series
The XG-LT Series are light troffer diffusers available with both single and dual sides designed with the flexibility to mount onto T-bar light fixtures regardless of the manufacturer.
OVERVIEW

XG-DSI-LT
Model XG-DSI-LT is an insulated double sided supply light troffer diffuser with side inlet.

XG-DS-LT
Model XG-DS-LT is an un-insulated double sided supply light troffer diffuser with side inlet.

XG-DSTI-LT
Model XG-DSTI-LT is an insulated double sided supply light troffer diffuser with top inlet.

XG-DST-LT
Model XG-DST-LT is an un-insulated double sided supply light troffer diffuser with top inlet.

XG-SSI-LT
Model XG-SSI-LT is an insulated single sided supply light troffer diffuser.

XG-SS-LT
Model XG-SS-LT is an un-insulated single sided supply light troffer diffuser.
XG-SSRI-LT
Model XG-SSRI-LT is an insulated single sided return light troffer diffuser.
XG-SSR-LT
Model XG-SSR-LT is an un-insulated single sided return light troffer diffuser.