
XG-4004P Series
Model XG-4004P supply grille with aluminum or galvanized steel construction offering superior performance in exposed duct applications. Its clean, low profile features vertical front blades.
OVERVIEW

XG-4004P
Model XG-4004P has aluminum construction and offers superior performance in exposed duct applications offering a clean, low profile appearance. Front blades are vertical. Units are easily installed in round duct diameters of 10 inches to 48 inches. Integral gasket seals provide a tight fit to the round duct. Units include a built-in extractor to allow accurate balancing and uniform airflow.

XG-4004SP
Model XG-4004SP has galvanized steel construction and offers superior performance in exposed duct applications offering a clean, low profile appearance. Front blades are vertical The unit is installed easily in round duct diameters of 10 inches to 48 inches. Integral gasket seals provide a tight fit to round duct. Units include a built in extractor to allow accurate balancing and uniform airflow.

XG-4000PFS
Model XG-4000PFS is an aluminum, perforated spiral duct supply grille. It includes a built-in extractor to allow accurate balancing and uniform airflow and fits round duct diameters of 10 inches to 48 inches.

XG-4000PFR
Model XG-4000PFR is an aluminum, perforated spiral duct return grille. Units are easily installed in round duct diameters of 10 inches to 48 inches. Integral gasket seals provide a tight fit to the round duct.

XG-4000SPFS
Model XG-4000SPFS is a galvanized steel, perforated spiral duct supply grille. It offers superior performance in exposed duct applications offering a clean, low profile appearance.

XG-4000SPFR
Model XG-4000SPFR is a galvanized steel, perforated spiral duct return grille. It offers superior performance in exposed duct applications offering a clean, low profile appearance.