Experience Best-In-Class Product Selection with:

eCAPSeCAPS
eCaps_Icon

Laboratory Exhaust Systems

The most extensive line of laboratory exhaust systems in the industry.

The main objectives of a laboratory exhaust system are removing hazardous or noxious fumes, diluting the fumes, and expelling them at high velocity from teh building to minimize the possibility of roof area contamination or re-entrainment into the building make-up air system. Vektor® systems safely discharge lab exhaust in life-safety applications.