![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10001/Fans_Blowers_Industrial-Process.png)
Centrifugal Industrial Fans
Applications for industrial blowers include high airflow volumes, manufacturing process exhaust, grease-laden, and emergency or continuous high-temperature exhaust. Prior to shipment, each fan assembly is factory run and tested to meet acceptable vibration criteria. A wide range of protective coatings is available. Construction is aluminum or stainless steel (airstream only). Backward-inclined or higher efficiency airfoil centrifugal wheels are available with heavy-gauge steel, fully welded or lock-seam housing.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10002/FPB_Front.png)
FPB
Model FPB is a pressure blower that uses a radial aluminum blade wheel providing efficient operation and spark resistant construction. Housing design is fully rotatable and constructed of steel with a baked polyester coating. All models are direct drive, arrangement 4 with wheels directly connected to the motor shaft.
- 200 to 2,500 cfm
- Up to 9.5 in. wg
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10009/IPA-26-UB_Arr10.png)
IP
Wheel Types:
- Air handling - clean and light material-laden air
- Open radial - abrasive dust like grinding and buffing wheel exhaust, fume exhaust, and to convey granular materials, sawdust or wood chips
- Back plated/wool - long, fibrous and stringy material such as wood shavings, yarn or paper trimmings
- 200 to 143,000 cfm
- Up to 32 in. wg
- Spark A and B resistant construction available
AMCA licensed for FEI & Air Performance
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10002/PLG-16_Arr-9.png)
PLG
In most instances, plug fans are unhoused and rely on the plenum space around the backward-inclined centrifugal wheel to direct airflow as required in the system. Model PLG is available in belt or direct drive with steel, aluminum or 316 stainless steel constructions.
- 900 to 71,000 cfm per fan
- Up to 8 in. wg
- AMCA Spark B or C resistant construction (available)
- 800°F maximum operating temperature (optional)
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
-
FPBIPPLG
-
- Application Information
- Videos
- Other Product Information
- Warranty
- Project Profiles