Experience Best-In-Class Product Selection with:

eCAPSeCAPS

BCSW-FRP

Model BCSW-FRP is a single width FRP centrifugal blower that includes a backward-curved wheel and features a controlled laminate construction with a layer of ‘C’ veil as standard. This complies with ASTM D4167 and ASTM C582 specifications. The unit is available in belt or direct drive versions. Additional layers of corrosion resistant cloth and graphite impregnated liner for spark resistance are available options.

  • 100 to 170,000 cfm per fan
  • Up to 16 in. wg
  • AMCA Spark A resistant construction

Certifications:

AMCA licensed for FEI & Air Performance

Purchase Options: