Experience Best-In-Class Product Selection with:

eCAPSeCAPS

SP-A

Greenheck SP-A exhaust fans are direct drive, ceiling mounted fans designed to provide the lowest sound levels. Units feature an insulated housing and Energy Star rated units are available.

  • Fan sizes from 50 to 1600 cfm
  • Up to 1.0 in. wg.
  • For use in residential, multifamily and commercial applications