![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10001/Fans_Roof-Mounted_Hooded-Axial-Reversible.png)
Hooded Axial Reversible Fans
Hooded propeller reversible roof fans include both direct- and belt-driven fans designed to move air in both exhaust and supply modes for clean air applications. Typical applications are factories and warehouses.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10002/RE2-36.png)
RPDR
Model RPDR, a direct drive, roof-mounted reversing axial fan, moves air in both exhaust and supply modes. These fans feature cast aluminum airfoil blade propellers and a fabra hood-style housing constructed of steel or aluminum.
- 3,000 to 45,000 cfm
- Up to 0.5 in. wg.
Seismic Rated available on select sizes and configurations
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10002/RE2-36.png)
RPDRF
The RPDRF is a direct drive, roof mount, filtered reversing fan designed to move air in both exhaust and supply modes. The units feature cast aluminum airfoil blade propellers and an aluminum or steel fabra hood-style housing.
- 3,000 to 41,000 cfm
- Up to 0.5 in. wg.
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10002/RE2-36.png)
RPBR
The RPBR is a belt drive, roof-mounted reversing fan that moves air in both exhaust and supply modes. These feature cast aluminum airfoil blade propellers and a fabra hood-style housing constructed of steel or aluminum.
- 2,900 to 70,500 cfm
- Up to 0.5 in. wg.
Seismic Rated available on select sizes and configurations
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10002/RE2-36.png)
RPBRF
This belt drive, roof mount, filtered reversing fan moves air in both exhaust and supply modes. The fan features cast aluminum airfoil blade propellers and an aluminum or steel fabra hood-style housing.
- 2,900 to 58,000 cfm
- Up to 0.5 in. wg.