Experience Best-In-Class Product Selection with:

eCAPSeCAPS
Greenheck Overhead HVLS Fan Controls

Overhead HVLS Fan Controls

Maintain easy operation of HVLS fans by using optional controls to maximize efficiency. Designed for convenience and versatility, all HVLS controls run one or multiple HVLS fans with common communication protocols, and are available with surface or recessed mounting kits.

OVERVIEW

Greenheck Overhead HVLS Fan Keypad Control

Overhead HVLS Fan Keypad Control

The keypad control is a cost-effective option that offers complete control of an HVLS fan system in a small, wall-mounted package. This sleek and easy to use control allows the user to operate up to 3, 5, or 10 fans of the same model and size as a group, with all fans running at the same speed and direction. The keypad control also provides full status monitoring capability and fault-logging, making this an excellent stand-alone control solution.

For use with overhead HVLS models DC-5 (sizes 8-14), DS-3, DS-6

Greenheck Overhead HVLS Fan Standard Touchscreen Control

Overhead HVLS Fan Standard Touchscreen Control

The standard touchscreen offers both cost-effectiveness and functionality to an HVLS system. The sleek design fits in a standard 2x4 junction box and has an intuitive LCD screen. This controller allows the user to operate up to 3, 5, or 10 fans with any combination of models and sizes giving the user a wide range of flexibility when using the controller. The touchscreen offers password protection along with advanced diagnostics for ease of troubleshooting.

For use with overhead HVLS models DC-5, DS-3, DS-6
Greenheck Overhead HVLS Fan Advanced Touchscreen Control with BACnet

Overhead HVLS Fan Advanced Touchscreen Control with BACnet

The premium option for HVLS fan control, the advanced touchscreen with BACnet offers advanced capabilities for control of an HVLS fan system with the simplicity of an intuitive LCD. This cutting-edge accessory allows the user to group or independently control up to 20 fans with any combination of models and sizes, allowing maximum flexibility and convenience. The advanced touchscreen also supports fan scheduling, password protection, advanced fan diagnostics, and the ability to communicate with a building management system (BMS) through BACnet MS/TP. For added convenience, the advanced touchscreen is available with optional temperature and humidity sensors for automatic operation.

For use with overhead HVLS models DC-5, DC-5 With Northern Light, DS-3, DS-6

Greenheck Overhead HVLS Fan Bluetooth Tablet Control

Overhead HVLS Fan Bluetooth Tablet Control

The Bluetooth tablet control provides robust, wireless operation of an HVLS fan system for applications where flexibility is a must. This powerful touchscreen can be permanently-mounted or used remotely for convenient control of one or multiple HVLS fans. The Bluetooth tablet also features password protection, fan scheduling, and advanced fan diagnostics.

For use with overhead HVLS model DC-5 With Northern Light