Experience Best-In-Class Product Selection with:

eCAPSeCAPS

APH

APH plenum fans come in belt and direct drive versions with an extensive accessory offering. A 12-blade, airfoil aluminum wheel achieves a quiet and efficient operation. This design saves energy and improves the overall sound quality by reducing low-frequency tones that are difficult to attenuate. Industrial applications are ideal for the APH because of its welded construction, coated framework and multiple configurations.

  • 1,000 to 209,000 cfm per fan
  • Up to 12.5 in. wg