Experience Best-In-Class Product Selection with:

eCAPSeCAPS
eCaps_Icon

Mixed Flow Supply Fans

Mixed flow rooftop supply fans can be used for a variety of commercial and industrial applications. Fans are designed for clean untempered air applications and feature a unique wheel designed to excel in applications where low sound is critical. Greenheck’s mixed flow fans are more efficient than comparably sized centrifugal and axial impeller fans, reducing the required motor horsepower and lowering operating costs.