Experience Best-In-Class Product Selection with:

eCAPSeCAPS

RSQ Supply

Model RSQ is a direct-driven mixed flow supply hooded rooftop fan that features rigid construction, ease of service, high efficiency, and low sound levels. Fans are available in twelve sizes and feature a hinged fabra hood and optional 1-inch washable aluminum filters. These units feature a weather resistant galvanized steel housing and offer various configurations and accessories. For details on the exhaust version of this product, click here.

  • Up to 27,100 cfm
  • Up to 3 in. wg.
  • Vari-Green® EC motors up to 10 hp

Certifications:

High Wind Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options: