![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10001/UDS.png)
Island Utility Distribution System
The island utility distribution system offers mobile capability to connect cooking equipment quickly and easily. Best of all, there is no waiting for service personnel to disconnect and reconnect cooking equipment. Gas, electrical, water and other utilities are placed logically for easy use, eliminating costly modifications of plumbing or wiring.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10001/UDS.png)
Island Utility Distribution System (UDS)
The island utility distribution system offers mobile capability to connect cooking equipment quickly and easily. Best of all, there is no waiting for service personnel to disconnect and reconnect cooking equipment. Gas, electrical, water and other utilities are placed logically for easy use, eliminating costly modifications of plumbing or wiring.
Certifications:
NSF Certified – Standard 2
UL/ULC Listed per UL 891
Codes:
ASME
Built in accordance to NFPA 96, NFPA 70 / NEC, and the Uniform Pluming Code
NEMA