![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10006/GKC-DCV.png)
Constant Volume Controls
Manage the challenges of controlling the relationships between fans, hoods and lighting from a single source.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10006/GKC-DCV.png)
GKC-CV
- Automatic activation
- Plug and play
- Single-point control
- Easy-to-use touchscreen
Complies with IMC 507.1.1
UL/ULC Listed per UL 710
UL/ULC Listed per UL 891
UL Certified 60730-1 Standard
UL Certified CSA-E60730-1 Standard
NFPA 96
Canadian Electrical Code (CEC)
National Electrical Code (NEC)
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10001/KFCC.png)
KFCC
Standard construction features include:
- Prewired
- Magnetic motor starters
- Color coded wiring
- Exhaust on in fire mode
- Thermal overloads in cabinet
Complies with IMC 507.1.1
UL/ULC Listed per UL 891