RV for Kitchens
Pre-engineered rooftop ventilators deliver fresh outside air to a building that is tempered and dehumidified for space comfort. This unit is ideal for 100% outdoor air, variable air volume, and single zone applications.
Airflow Range: 500 - 18,000 cfm
Cooling Capacity: 3 - 70 tons
Unit Construction
- 2-inch double wall cabinet with R13 injected foam
- Exterior unit coating with 2,500-hour salt spray rating
- Optional horizontal duct configurations for side return and supply
Choose from a variety of other control options for efficient operation including integration into building management systems. These controls come pre-programmed from the factory and are easily configured in the field.
Learn More about DOAS Controls!
- Catalogs
- Instruction Manuals
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADRV for Kitchens
-
- Application Information
- Videos
- Other Product Information
- Project Profiles