G
The model G is a direct drive, spun aluminum fan, designed for roof mounting on a curb for general, clean air exhaust applications. Units feature a spun aluminum housing and have certifications including seismic, high wind and hurricane.
- 50 to 14,500 cfm
- Up to 2.75 in. wg.
Certifications:
High Wind and Hurricane
Seismic
UL/cUL 705
AMCA licensed for FEI & Air Performance