![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10011/GRRS.png)
Fire Ready Range Hoods
The Fire Ready Hood is a dual-purpose device. It is a both a ventilation hood and a self-contained fire suppression system.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10011/GRRS.png)
Fire Ready Range Hood (GRRS)
The residential range hood is a dual-purpose device. It is a both a ventilation hood and a self-contained fire suppression system. The hood is designed for use above residential style appliances in commercial settings.
Certifications:
Built in accordance to IMC 505
Integral Fire System Listed Per UL 300A
Complies with UL 507 Standard for Electric Fans