Remote Touchscreen Interface

The remote touchscreen interface for Make-Up Air unit control offers advanced capabilities for control of Make-Up Air units with the simplicity of an intuitive LCD display. This cutting-edge accessory allows the end user to control any Make-Up Air unit with heating and cooling from the space, allowing maximum flexibility and convenience. The remote touchscreen interface supports fan enable and disable, unit set points, password protection, the ability to communicate with a building management system (BMS) through BACnet MS/TP, and much more!

Purchase Options: