Industrial Space Heating

Industrial space heating systems heat large spaces comfortably and economically. The 92% thermally efficient direct gas-fired burners promote excellent space comfort and low operating cost. The space heating line includes the Greenheat® 100% outdoor air, Greenheat 50/50 fixed recirculation, and 80/20 recirculation systems. These systems provide many options to meet the needs of any space heating application.

OVERVIEW

100% Outdoor Air

The 100% outdoor air systems provide a great option for low insulated spaces with high infiltration rates such as warehouses and distribution centers. These units cycle the blower and burner on a call for heat from the space, supplying air at a high velocity and high discharge temperatures (120°F to 140°F).

Purchase Options:

80/20 Recirculation

The 80/20 recirculation system is a hybrid make-up air system. Supply air is a variable mixture of return air and fresh outdoor air. Outdoor air volumes vary from 20% to 100% of total airflow, often configured to respond to building pressure fluctuations. The 80/20 units are excellent for facilities with mechanical exhaust systems, especially when the exhaust volume is variable. The supply fan will run continuously to respond to varying exhaust volumes, and the burner will modulate to satisfy the remote space set point. Discharge temperatures typically range from 70°F to 110°F.

Purchase Options: