Non-Gas-Fired Make-up Air Units

Non-gas-fired make-up air units are configurable with electric, hot water, or steam coils to meet the needs of a variety of applications. These units can also be applied with heating in applications that only require cooling.

OVERVIEW

MSX

The MSX is a highly configurable make-up air unit that can be utilized to meet the needs of a variety of applications. The MSX’s modular design allows for a wide range heating, cooling, and filtration options.

  • 800 to 48,000 cfm and 4 in. wg
  • ETL listed
Purchase Options: