Auto Scrubber

The Auto Scrubber can use any Greenheck filter - baffle, Grease-X-Tractor™, Grease Grabber™. It offers cleaning for both the inside of the exhaust plenum and the filters, too. Inspect and service filter and fire system components via tool-less access panels located within the hood. The Auto Scrubber can connect to a building automation system via BACnet® MSTP, BACnet® IP or Modbus® and is compatible with several control systems.

OVERVIEW

Auto Scrubber

The Auto Scrubber cleans not only the inside of the exhaust plenum, but filters too.
  • For use with Greenheck filters that include baffle, Grease-X-TractorTM and Grease GrabberTM
  • Easy maintenance (no tool access panels)
  • Can connect to a variety of building automation systems
  • Compatible with several Greenheck control systems
Certifications:

Built in accordance to NFPA 96 and IMC 507

Listed to UL 710

NSF Certified – Standard 2

Purchase Options: