Wall Canopy Hoods

Wall canopy hoods are for use when cooking equipment that produces heat and grease-laden effluent is placed against a wall.

OVERVIEW

Wall Canopy Hood - Exhaust Only

Exhaust only wall canopy hoods introduce supply air through ceiling diffusers or external supply plenums.

  • More dimensional flexibility than other manufacturers
  • Available as single-wall front (shown) or double-wall front
  • Double-wall provides one-inch (25 mm), of insulation between the two front panels for additional strength and rigidity
Certifications:

Built in accordance to NFPA 96 and IMC 507

Listed to UL 710

NSF Certified – Standard 2

Purchase Options: