Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Energy Recovery Modules

Space limitations can prevent the use of the model ERV energy recovery ventilator in new or retrofit construction. An energy recovery module is an ideal option for these situations.

OVERVIEW

ERM

ERM transfers sensible (heat) and latent (moisture) energy between counter-flowing air streams, preconditioning outdoor air to near room conditions. The unit consists of a cabinet and a slide out energy recovery cassette. The fully insulated cabinet installs as a permanent part of the duct system.

  • 600 - 10,000 cfm
Purchase Options: