Experience Best-In-Class Product Selection with:

eCAPSeCAPS

MSX

The MSX is a highly configurable make-up air unit that can be utilized to meet the needs of a variety of applications. The MSX’s modular design allows for a wide range heating, cooling, and filtration options.

  • 800 to 48,000 cfm and 4 in. wg
  • ETL listed