Experience Best-In-Class Product Selection with:

eCAPSeCAPS

TSF

Model TSF is a full feature make-up air unit commonly used for industrial and commercial applications. The TSF can be configured as constant volume 100% outside air or variable air volume. The TSF model can also be configured to include evaporative cooling.
  • 33,000 - 64,000 cfm and 3 in. wg

Certifications:

ETL

Purchase Options: