![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10001/Actuator_Belimo.png)
Belimo
Belimo HVAC damper actuators are for use in a wide variety of on/off, modulating or communicating damper and life safety applications. The actuators have a comprehensive torque range and the ability to direct mount on standard damper shafts. These solutions are for air handlers, economizer units, VAV terminal units, fan coil units, unit ventilators, and life safety dampers.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10001/Actuator_Belimo.png)
Belimo Actuators
AFB/AFBUP Series - 180 in. lb. torque.
AMB/AMX Series - 160 – 180 in. lb. torque.
EFB/EFX Series - 270 in. lb torque.
EFCX Series - 270 in. lb torque.
FSAFB Series - 180 in. lb. torque.
FSAFxxA Series - 180 in. lb torque.
FSLF Series - 30 in. lb. torque.
FSNF Series - 70 in. lb. torque.
FSTF Series - 18 in. lb. torque.
GMB/GMX Series - 360 in. lb. torque.
LF Series - 35 in. lb. torque.
LMB Series - 45 in. lb. torque.
NFB/NFX Series - 90 in. lb. torque.
NMB/NMX Series - 90 in. lb. torque.
SGA24 Positioners - For proportional actuators with a working range of 0 to 10 VDC or 2 to 10 VDC.
TFB Series - 22 in. lb. torque.
VAFB24-BAC-GTD - 180 in. lb. torque.
ZGR01 resistor - For 4 to 20 mA conversions.
-
Submittals
- AFB and AFBUP Series
- AMB and AMX Series
- EFB and EFCX Series
- EFX Series
- FSAFB24-SR and FSAFB24-SR-S
- FSAFxxA and FSAFxxA-S Series
- FSLFxx and FSLFxx-S Series
- FSNFxx and FSNFxx-S Series
- FSTFxx and FSTFxx-S Series
- GMB Series
- LF Series
- LMB Series
- NFB Series
- NFBUP(-S) Series
- NMB and NMX Series
- S2A Auxillary Switch
- SGA24 SGF24 Positioners
- TFB Series
- VAFB24-BAC-GTD
- ZG-R01 Resistor
- Instruction Manuals
- Application Information
- Videos
- Other Product Information
- Warranty