Bettis
Bettis TorqPlus line of electric actuators are designed for quarter turn applications for use on dampers.
OVERVIEW

Bettis Actuators
EM-100-13 - 350 in. lb. torque
EM-300-30 - 600 in. lb. torque
EM-500-15 - 1,000 in. lb. torque
EM-500-30 - 1,600 in. lb. torque
EM-820-18 - 4,000 in. lb. torque
EM-830-18 - 7,000 in. lb. torque
EM-830-30 - 10,000 in. lb. torque
EM-SR5-10 - 350 in. lb torque
EM-SR5-15 - 450 in. lb. torque
EM-SR5-30 - 700 in. lb. torque
EM-300-30 - 600 in. lb. torque
EM-500-15 - 1,000 in. lb. torque
EM-500-30 - 1,600 in. lb. torque
EM-820-18 - 4,000 in. lb. torque
EM-830-18 - 7,000 in. lb. torque
EM-830-30 - 10,000 in. lb. torque
EM-SR5-10 - 350 in. lb torque
EM-SR5-15 - 450 in. lb. torque
EM-SR5-30 - 700 in. lb. torque