Experience Best-In-Class Product Selection with:

eCAPSeCAPS

HLC-CLF

Model HLC-CLF utilizes an inner baffle system which ensures a consistent laminar face velocity.

NOTE: This model was previously known as XG-HPL-2CH.

Product Features:

  • Non-aspirating design complies with ASHRAE Standard 170 and FGI Guidelines requirements
  • Easy to clean and sterilize
  • The face and core assembly can be removed from the face for cleaning
  • Available with a choice of three free areas for the perforated face: 16%, 23% and 51% maximizes the range of performanceL
  • Available in aluminum or stainless steel construction
  • Comes standard with an adjustable disk damper mounted in the neck