Experience Best-In-Class Product Selection with:

eCAPSeCAPS

HLC-GSL

Model HLC-GSL is engineered to supply air in critical environments. The HLC-GSL provides a means of controlling particle contamination within the room by providing a unidirectional vertical "piston" of conditioned air. Applications include clean room, laboratories, hospital operating rooms, and patient isolation rooms.

NOTE: This model was previously known as XG-HPL-GS.

Product Features:

  • Non-aspirating design complies with ASHRAE Standard 170 and FGI Guidelines requirements
  • Available with a stainless steel backpan, and aluminum or stainless steel face panels
  • Gel-seal filter frame with knife edge flange
  • Airtight filter housing
  • PAO Aerosol manifold available
  • 9” tall plenum with welded seams
  • Optional gel-seal HEPA filters available
  • Units are factory leak tested to the IEST-RP-CC034.4 HEPA filter standard