Experience Best-In-Class Product Selection with:

eCAPSeCAPS

QEID FJ

Model QEID FJ Fume Jet is an ideal fan for exhausting chemical or odor-laden air. Standard with Spark A resistant construction, it provides the highest level of protection. The airstream pathway is constructed of corrosion-resistant, lightweight composite materials and includes a durable flanged casing for duct connections. This direct drive model has an encased Vari-Green® EC motor with uniquely designed hollow support channels isolating the motor from the contaminated airstream and dissipating motor heat to the fan's exterior.
  • 640 to 3,000 cfm
  • Up to 3 in. wg
  • Spark A resistant construction