SQ Mixed Flow
Model SQ is a direct drive square inline mixed flow fan designed for intake, exhaust, return or make-up air applications when efficiency, sound and cost are a major focus. Units have multiple mounting options for indoor and outdoor locations, Vari-Green® EC motors and a variety of accessories that make this model a great solution for many applications. All of these features add up to make the SQ Mixed Flow fan the most cost effective mixed flow option on the market.
Watch Now to learn more about our SQ Mixed Inline fans.
- Up to 27,800 cfm
- Up to 3 in. wg
- Galvanized or chemical resistant coated steel housing
Certifications:
High Wind Rated available on select sizes and configurations
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADSQ Mixed Flow
-
- Application Information
-
Videos
- Benefits of the SQ Mixed Flow Fan
- Why did Greenheck develop the SQ Mixed Flow
- Why you should select an SQ Mixed Flow over a legacy Inline fan
- Why you should select and specify Vari-Green®
- What accessories are available with the SQ Mixed Flow
- Filter Box (Filtration) Installation
- Outdoor Cover Installation
- Square Duct Mounting Collar Installation
- What is the long-term vision for the SQ Mixed Flow
- Other Product Information