Experience Best-In-Class Product Selection with:

eCAPSeCAPS

AX

Model AX is a direct drive fan offering increased performance capabilities and several installation configurations to suit project needs. The unit has one casing option: a long casing that completely covers the propeller and motor, and bolt-on vane section with 15% performance improvement. The vane section provides total efficiencies in excess of 70%, which improves efficiency and reduces operating costs.

  • 500 to 125,000 cfm
  • Up to 5 in. wg