Experience Best-In-Class Product Selection with:

eCAPSeCAPS

TBI-CA

The TBI-CA is a belt-driven model with a cast aluminum hub and airfoil propellers. Key features are compact size, mounting flexibility, and ease of performance adjustments. Model TBI-CA cast aluminum impeller, sealed internal belt and bearing enclosure meets spark resistant specifications. Typical applications include warehouse, industrial ventilation and paint booth fume exhaust

  • 1,300 to 95,000 cfm
  • Up to 3.5 in. wg