Experience Best-In-Class Product Selection with:

eCAPSeCAPS

GJI

The GJI model, with mixed flow wheels, maximizes the clearance height for vehicles or installations when space and driving clearance is limited. With the lowest GreenJet profile, it easily fits in tight spaces, helping keep clean air in hard-to-ventilate as well as open areas. The GJI utilizes an electronically commutated (EC) motor and either a fan mounted speed dial or a 0-10 VDC signal for speed and volume control. Included in the GJI is a NEMA-3R disconnect and a quick connect terminal strip for control and power wiring.

Certifications:

UL/cUL Listed for Electrical (UL/cUL 705)

Purchase Options: