Overhead HVLS Fan Keypad Control
The keypad control is a cost-effective option that offers complete control of an HVLS fan system in a small, wall-mounted package. This sleek and easy to use control allows the user to operate up to 3, 5, or 10 fans of the same model and size as a group, with all fans running at the same speed and direction. The keypad control also provides full status monitoring capability and fault-logging, making this an excellent stand-alone control solution.
For use with overhead HVLS models DC-5 (sizes 8-14), DS-3, DS-6