RBF
This is a belt drive, roof-mounted axial fan specifically for filtered supply applications. The RBF features fabricated steel propellers and a fabra hood-style housing constructed of steel or aluminum.
- 1,700 to 79,600 cfm
- Up to 1.5 in. wg.
Certifications:
High Wind Rated available on select sizes and configurations
Seismic Rated available on select sizes and configurations
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance