![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10001/Fans_Roof-Mounted_Hooded-Axial-Supply.png)
Hooded Axial Supply Fans
Hooded propeller roof supply fans include both direct- and belt-driven styles. These fans are suitable for supplying air in clean air applications including factories and warehouses.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10002/AS.png)
AS
The AS is a direct drive fan for roof mount, supply applications. Fans feature spun aluminum housings and fabricated aluminum propellers.
- 200 to 6,000 cfm
- Up to 1.0 in. wg.
UL/cUL 705
AMCA licensed for FEI & Air Performance
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10002/RE2-36.png)
RS2
Model RS2 is a direct drive, axial fan designed for roof-mount, supply applications. Fan propellers are fabricated steel with fabra hood-style aluminum or steel housings.
- 1,700 to 44,220 cfm
- Up to 1.5 in. wg.
High Wind Rated available on select sizes and configurations
Seismic Rated available on select sizes and configurations
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10002/RBS-36.png)
RBS
The RBS is a belt drive axial fan, ideal for roof-mounted supply applications. Units feature fabricated steel propellers and a fabra hood-style aluminum or steel housing.
- 500 to 86,500 cfm
- Up to 1.5 in. wg.
High Wind Rated available on select sizes and configurations
Seismic Rated available on select sizes and configurations
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10002/RE2-36.png)
RBF
This is a belt drive, roof-mounted axial fan specifically for filtered supply applications. The RBF features fabricated steel propellers and a fabra hood-style housing constructed of steel or aluminum.
- 1,700 to 79,600 cfm
- Up to 1.5 in. wg.
High Wind Rated available on select sizes and configurations
Seismic Rated available on select sizes and configurations
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10002/RE2-36.png)
RCS3
Model RCS3 is a direct drive, axial fan designed for roof mount, supply applications. Fan propellers are cast aluminum airfoil blades, with fabra hood-style aluminum or steel housings.
- 600 to 46,870 cfm
- Up to 1.25 in. wg.
High Wind Rated available on select sizes and configurations
Seismic Rated available on select sizes and configurations
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10002/RE2-36.png)
RBCS
The RBCS is a belt drive, axial fan for roof-mount supply applications. Fan propellers are constructed of cast aluminum airfoil blades, with fabra hood-style aluminum or steel housings.
- 1,025 to 79,700 cfm
- Up to 1. 0 in. wg.
High Wind Rated available on select sizes and configurations
Seismic Rated available on select sizes and configurations
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10002/RE2-36.png)
RBCF
A belt drive, roof-mounted axial fan; the RBCF is for filtered supply applications. Fans feature cast aluminum airfoil blade propellers and a fabra hood-style housing constructed of steel or aluminum.
- 920 to 57,460 cfm
- Up to 1.0 in. wg.
High Wind Rated available on select sizes and configurations
Seismic Rated available on select sizes and configurations
UL/cUL 705
AMCA licensed for FEI, Air & Sound Performance
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
-
ASRS2RBSRBFRCS3RBCSRBCF
-
- Application Information
- Other Product Information
- Warranty