Experience Best-In-Class Product Selection with:

eCAPSeCAPS
Greenheck Wall Axial Reversible Fans

Wall Axial Reversible Fans

Axial wall reversible fans are the ideal choice where both exhaust and supply modes are required. Use these fans in factory and warehouse applications to achieve peak performance capabilities. These fans represent the most comprehensive wall-mounted propeller fan line in the industry.

OVERVIEW

SCR3

The SCR3 is a direct drive propeller fan designed for wall mount applications requiring both exhaust and supply air. Fan propellers are reversible and feature cast aluminum airfoil blades and hubs.

  • 3000 to 45000 cfm
  • Up to 0.5 in. wg.
Certifications:

Seismic Rated available on select sizes and configurations

Purchase Options:

SBCR

Model SBCR is a belt-driven propeller fan designed for wall mount applications requiring both exhaust and supply air. Fan propellers are reversible and feature cast aluminum airfoil blades and hubs.

  • 2900 to 70500 cfm
  • Up to 0.5 in. wg.
Certifications:

Seismic Rated available on select sizes and configurations

Purchase Options: