![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10001/Fans_Wall-Mounted_Axial-Reversible.png)
Wall Axial Reversible Fans
Axial wall reversible fans are the ideal choice where both exhaust and supply modes are required. Use these fans in factory and warehouse applications to achieve peak performance capabilities. These fans represent the most comprehensive wall-mounted propeller fan line in the industry.
OVERVIEW
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10003/SCR3-42_Front.png)
SCR3
The SCR3 is a direct drive propeller fan designed for wall mount applications requiring both exhaust and supply air. Fan propellers are reversible and feature cast aluminum airfoil blades and hubs.
- 3000 to 45000 cfm
- Up to 0.5 in. wg.
Seismic Rated available on select sizes and configurations
![](https://content.greenheck.com/public/DAMProd/Website_Square_Desktop/10003/SBCR-42_Front.png)
SBCR
Model SBCR is a belt-driven propeller fan designed for wall mount applications requiring both exhaust and supply air. Fan propellers are reversible and feature cast aluminum airfoil blades and hubs.
- 2900 to 70500 cfm
- Up to 0.5 in. wg.
Seismic Rated available on select sizes and configurations
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
-
SCR3SBCR
-
- Application Information
- Videos
- Other Product Information
- Warranty
- Project Profiles