Experience Best-In-Class Product Selection with:

eCAPSeCAPS
Greenheck Wall Axial Exhaust Fans

Wall Axial Exhaust Fans

Axial wall exhaust fans are ideal for factory and warehouse applications where high volumes of air and low pressures are required. These fans represent the most comprehensive wall axial exhaust fan line in the industry.

OVERVIEW

BAER

The BAER is a belt driven propeller fan, designed for expanded performance in wall mounted clean-air applications. Units feature cast aluminum airfoil or fabricated steel blades and hubs. The BAER features a standard belt-tensioning system and is available in sizes between 24 and 48 inches.

  • 300 to 54,000 cfm
  • Up to 3.7 in. wg.
Certifications:

UL/cUL Listed for Electrical (UL/cUL 705)

AMCA licensed for FEI, Air & Sound Performance

Purchase Options:

AER

Direct drive fans with expanded performance range specifically designed for wall mounted clean air applications. Units feature cast aluminum airfoil or fabricated steel blades and hubs. Available in a full range of sizes between 20 and 60 inches.

  • 250 to 78,600 cfm
  • Up to 3.4 in. wg.
Certifications:

Seismic Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options:

SBE

The SBE is a belt-driven propeller fan for wall mount applications, exhausting high volumes of clean air at low static pressures. Units feature fabricated steel propellers.

  • 300 to 86,850 cfm
  • Up to 1.0 in. wg.
Certifications:

Seismic Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options:

SBCE

Model SBCE is a belt drive propeller fan, specifically for wall-mounted applications, exhausting high volumes of clean air at low static pressures. Units feature cast aluminum airfoil blades and hubs.

  • 12,750 to 87,000 cfm
  • Up to 1.0 in. wg.
Certifications:

Seismic Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options:

SE

A direct drive propeller exhaust fan, designed for clean air, wall-mounted applications. The SE features fabricated steel or aluminum propellers.

  • 100 to 7,100 cfm
  • Up to 0.75 in. wg.
Certifications:

Seismic Rated available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Purchase Options: