AMS
The AMS is a standalone product. It offers an accurate airflow measuring, furnished with a properly sized pressure transducer that outputs a signal proportional to cfm.
- Velocity: 300 to 3,000 fpm
- Temperature: -20°F to 180°F
- Airflow monitoring accuracy: 5% of reading
- Submittals
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADAMS
-
- Other Product Information