MSEM
The MSEM design package has hand/off/auto capability and class 5 to 30 electronic overload (up to 300HP). The motor starter has LED status indicators in case of faults and advanced control capability for dampers, fireman's override, shutdown, permissive auto, and fault status. It is available with an optional disconnect for manual control of input power as well as Ethernet connectivity, BACnet and Modbus communications. Available in NEMA-3R and NEMA-4X enclosures.
Purchase Options: