Experience Best-In-Class Product Selection with:

eCAPSeCAPS

KFCC

Model KFCC allows you to manage challenges from one location, with well-labeled connections and a variety of options to reduce installation and coordination time at the jobsite. The KFCC is prewired, meaning minimal field wiring is required for the main power and connection to fans and lighting. This eliminates, the often complex, field wiring that can lead to mistakes and job delays resulting in failed inspections. The KFCC offers clean, safe, and dependable control for the kitchen fans and hood lights.

Standard construction features include:
  • Prewired
  • Magnetic motor starters
  • Color coded wiring
  • Exhaust on in fire mode
  • Thermal overloads in cabinet

Certifications:

Complies with IMC 507.1.1

UL/ULC Listed per UL 891

Purchase Options: