Experience Best-In-Class Product Selection with:

eCAPSeCAPS

BSQ

Model BSQ is a belt drive square centrifugal inline fan designed for intake, exhaust, return or make-up air applications where space is a major issue. Units feature a galvanized steel housing and aluminum backward-inclined wheel.

  • 60 to 27,700 cfm
  • Up to 4.0 in. wg.

Certifications:

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certification available on select sizes and configurations

Purchase Options: