Experience Best-In-Class Product Selection with:

eCAPSeCAPS

SQ Centrifugal

Model SQ is a direct drive square centrifugal inline fan designed for intake, exhaust, return or make-up air applications where space is a major issue. Units feature a galvanized steel housing and backward-inclined wheel.

  • 40 to 5,025 cfm
  • Up to 2.0 in. wg

Certifications:

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certification available on select sizes and configurations

Purchase Options: