Experience Best-In-Class Product Selection with:

eCAPSeCAPS

Fire Ready Range Hood (GRRS)

The residential range hood is a dual-purpose device. It is a both a ventilation hood and a self-contained fire suppression system. The hood is designed for use above residential style appliances in commercial settings.

Certifications:

Built in accordance to IMC 505

Integral Fire System Listed Per UL 300A

Complies with UL 507 Standard for Electric Fans

Purchase Options: