DETAILS
    Close

    Inline Cabinet Fan, Model CSP-A700

    Model CSP inline cabinet fans are designed for clean air applications where low sound levels are desired. Low sound levels are achieved through quiet running forward curved wheels.

    Inline cabinet fans, designed for clean air applications where low sound levels are desired.

    Certifications:

    • AMCA Air Performance
    • UL/cUL 507
    SKU DESCRIPTION PRICE LEAD TIME
    Model: CSP-A
    Model / Size: CSP-A700
    Inline Cabinet Fan, Product # CSP-A700-QD, 419-766 CFM $666.24
    In stock 
    216 on Hand

    Add to Compare List
    Model: CSP-A
    Model / Size: CSP-A700
    Inline Cabinet Fan, Product # CSP-A700-VG-QD, 100-801 CFM $1,308.59
    In stock 
    160 on Hand

    Add to Compare List

    Component Parts

    Search: 
    Showing 1 to 4 of 4 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    318873
    Motor, 106 Watts, 1100 RPM, 115V, 60Hz, 1Ph, Product # 318873

    $327.31
    318873
    Motor, 106 Watts, 1100 RPM, 115V, 60Hz, 1Ph, Product # 318873
    Motors $327.31 1
    EA $327.31 In-Stock 186 on hand
    335493
    Wheel, Galvanized, SP-CSP-A700, 3/8 Inch Bore, CCW, Product # 335493

    $230.09
    335493
    Wheel, Galvanized, SP-CSP-A700, 3/8 Inch Bore, CCW, Product # 335493
    Wheels $230.09 2
    EA $460.18 In-Stock 5 on hand
    Plastic Wheel Option
    335666
    Wheel, 7.61 x 5.625, Plastic, Product # 335666

    $62.16
    335666
    Wheel, 7.61 x 5.625, Plastic, Product # 335666
    Wheels $62.16 2
    EA $124.32 In-Stock 9 on hand
    486036
    Isolator Kit, SP Series, Contains Qty 4 each of shock mount bushing, ring, and mount. Product # 486036

    $15.84
    486036
    Isolator Kit, SP Series, Contains Qty 4 each of shock mount bushing, ring, and mount. Product # 486036
    Hardware $15.84 1
    EA $15.84 In-Stock 59 on hand
    chat-widget