Greenheck will be closed Friday, July 4th in observance of the Independence Day holiday. Order shipments will resume on Monday, July 7th

  DETAILS
    Close
    Picture for category Ceiling Exhaust Fans

    Ceiling Exhaust Fans

    The ceiling and cabinet fans are direct drive models that have forward-curved wheels for low sound and high efficiency. These are suitable for clean air applications, such as bathroom, storage room, or office exhaust fans.

    Models

    CSP
    Picture of CSP

    Model CSP inline cabinet fans are designed for clean air applications where low sound levels are desired. Low sound levels are achieved through quiet running forward curved wheels.

    :

    CSP-A
    Picture of CSP-A
    A direct drive, inline-mounted fan designed for exhaust, supply or return air applications where low sound levels are desired. The unit features an insulated, galvanized steel housing with a forward-curved centrifugal wheel. Ideal applications for this model are clean air including intake, exhaust, return or make-up air.

    :

    AMCA Air Performance

    :

    CSP-B
    Picture of CSP-B
    A direct drive, inline-mounted fan designed for exhaust supply or return air applications where space and sound is a concern. Units feature a low profile galvanized steel housing with forward-curved centrifugal wheels. Clean air applications including intake, exhaust, return or make-up air are typical for this unit.

    :

    AMCA Air Performance

    :

    SP
    Picture of SP

    Model SP ceiling exhaust fans are designed for clean air applications where low sound levels are desired.

    :

    SP-A
    Picture of SP-A
    A direct drive, ceiling mounted fan designed to provide the lowest sound levels. Units feature an insulated housing and Energy Star rated units are available.

    :

    AMCA Air and Sound Performance

    :

    SP-AP
    Picture of SP-AP
    Model SP-AP features a virtually silent electronically commutated (EC) motor with three built-in, high-speed airflow settings (50, 80 or 110 cfm). Its standard two-speed operation (commonly known as whole house) helps comply with ASHRAE 62.2, WSEC, and CAL Title 24 requirements.

    :

    Home Ventilating Institute (HVI)

    :

    SP-B
    Picture of SP-B
    A direct drive, ceiling exhaust fan with a low profile housing and low sound levels. Energy Star rated units are available.

    :

    UL/cUL 507

    :

    SP-C
    Picture of SP-C
    A direct drive, economy-level ceiling exhaust fan designed for light commercial applications.

    :

    SP-L
    Picture of SP-L
    A low profile, direct drive exhaust fan designed to fit in a 2x4 studded wall. Units offer extremely low sound levels and are Energy Star rated.

    :

    UL/cUL 507

    :

    SP-LP
    Picture of SP-LP
    MULTISPEC SP-LP Series is powered by an electronically commutated motor (ECM) with Constant CFM adaptive, variable speed technology programmed to overcome the static pressure associated with common residential installation scenarios (0.4 in. wg and above). The motor reacts to increased static pressure by increasing its speed to ensure you have the airflow required to remove unhealthy air and moisture.

    :

    UL/cUL 507

    :

    SP-VG
    Picture of SP-VG
    A direct drive, ceiling-mounted fan features Vari-Green EC motor technology. This allows increased energy savings and air control options. Units operate at a constant cfm up to 0.625 in. wg. and provides continuous or intermittent ventilation while maintaining extremely low sound levels.

    :

    chat-widget