Greenheck will be closed Thursday, July 4th in observance of the July 4th holiday.  Please note that shipments on July 5th may incur shipment delays.  Full order shipments will resume on Monday, July 8th.

  DETAILS
    Close

    NEMA-1 Disconnect Switch, Model N1TS

    Greenheck Product # N1TS-Selection Model
    The N1TS is a single throw, NEMA-1 disconnect switch. Disconnect switches are a recommended and necessary safety feature for every fan. Mounted directly on the fan, within sight and reach, disconnect switches provide the best protection against accidental startup during service or inspection.

    Product Variants

    Showing 5 of 5
    SKU DESCRIPTION PRICE LEAD TIME
    Model: N1TS
    Disconnect Switch, NEMA-1, 1 Pole, Single Throw, Up to 1/2HP, 120V, Single Phase, Product # N1TS-1 $12.72
    In stock 
    40 on Hand

    Add to Compare List
    Model: N1TS
    Disconnect Switch, NEMA-1, 1 Pole, Single Throw, Up to 1HP, 120V, Single Phase, Product # N1TS-2 $17.63
    In stock 
    3 on Hand

    Add to Compare List
    Model: N1TS
    Disconnect Switch, NEMA-1, 1 Pole, Single Throw, Up to 2HP, 120V, Single Phase, Product # N1TS-3 $50.92
    5 Days
    Lead Time 

    Add to Compare List
    Model: N1TS
    Disconnect Switch, NEMA-1, 2 Pole, Single Throw, Up to 2HP, 200/277V, Single Phase, Product # N1TS-4 $23.49
    In stock 
    12 on Hand

    Add to Compare List
    Model: N1TS
    Disconnect Switch, NEMA-1, 3 Pole, Single Throw, Up to 7.5HP, 230/460V, 3 Phase, Product # N1TS-6 $94.60
    In stock 
    3 on Hand

    Add to Compare List
    chat-widget