DETAILS
    Close

    Ceiling Exhaust Fan, Model SP-A390

    Model SP ceiling exhaust fans are designed for clean air applications where low sound levels are desired.

    Ceiling exhaust fans designed for clean air applications where low sound levels are desired.

    Certifications:

    • AMCA Sound and Air Performance
    • UL/cUL 507
    SKU DESCRIPTION PRICE LEAD TIME
    Model: SP-A
    Model / Size: SP-A390
    Ceiling Exhaust Fan, Product # SP-A390-QD, 279-410 CFM $398.35
    In stock 
    90 on Hand

    Add to Compare List

    Component Parts

    Search: 
    Showing 1 to 9 of 9 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    Power Pack includes Motor, Venturi, & Wheel
    918901
    SP-A390 Power Pack, Product # 918901

    $306.75
    918901
    SP-A390 Power Pack, Product # 918901
    Packs $306.75 1
    EA $306.75 In-Stock 5 on hand
    304842
    Motor, A0810B3214, 57.2|49 Watts, 1300 RPM, 115V, 50/60Hz, 1Ph, Product # 304842

    $304.15
    304842
    Motor, A0810B3214, 57.2|49 Watts, 1300 RPM, 115V, 50/60Hz, 1Ph, Product # 304842
    Motors $304.15 1
    EA $304.15 In-Stock 23 on hand
    335290
    Wheel, Plastic, 3/8 Inch Bore, Product # 335290

    $42.31
    335290
    Wheel, Plastic, 3/8 Inch Bore, Product # 335290
    Wheels $42.31 1
    EA $42.31 In-Stock 31 on hand
    653279
    Venturi, SP-A200-390|CSP-A200-390, Product # 653279

    $9.26
    653279
    Venturi, SP-A200-390|CSP-A200-390, Product # 653279
    Fabricated $9.26 1
    EA $9.26 5 Days
    486036
    Isolator Kit, SP Series, Contains Qty 4 each of shock mount bushing, ring, and mount. Product # 486036

    $15.84
    486036
    Isolator Kit, SP Series, Contains Qty 4 each of shock mount bushing, ring, and mount. Product # 486036
    Hardware $15.84 1
    EA $15.84 In-Stock 59 on hand
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200, Product # 459208

    Pricing not available
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200, Product # 459208
    Grilles
    OBSOLETE PRODUCT : Replacement available

    Replaced with

    484516
    Grille Assembly, Standard, Greenheck, Product # 484516

    $46.23
    484516
    Grille Assembly, Standard, Greenheck, Product # 484516
    Grilles $46.23 1
    EA $46.23 In-Stock 61 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    825862
    Decorative Grille, without Socket and Light, Product # 825862

    Pricing not available
    825862
    Decorative Grille, without Socket and Light, Product # 825862
    Grilles
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    484516
    Grille Assembly, Standard, Greenheck, Product # 484516

    $46.23
    484516
    Grille Assembly, Standard, Greenheck, Product # 484516
    Grilles $46.23 1
    EA $46.23 In-Stock 61 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    877974
    Decorative Plastic Grille, LED, Frosted Lighted, Product # 877974

    Pricing not available
    877974
    Decorative Plastic Grille, LED, Frosted Lighted, Product # 877974
    Grilles
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    484516
    Grille Assembly, Standard, Greenheck, Product # 484516

    $46.23
    484516
    Grille Assembly, Standard, Greenheck, Product # 484516
    Grilles $46.23 1
    EA $46.23 In-Stock 61 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    877973
    Decorative Plastic Grille, LED, Prism Lighted, Product # 877973

    Pricing not available
    877973
    Decorative Plastic Grille, LED, Prism Lighted, Product # 877973
    Grilles
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    484516
    Grille Assembly, Standard, Greenheck, Product # 484516

    $46.23
    484516
    Grille Assembly, Standard, Greenheck, Product # 484516
    Grilles $46.23 1
    EA $46.23 In-Stock 61 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    chat-widget