DETAILS
    Close

    Internal Actuator Kit, Multi Products, MP-310 Act, 115-230V, 50/60HZ, for WD-300 Series, Product # 826841

    Internal Actuator Kit, Multi Products, MP-310 Act, 115-230V, 50/60HZ, for WD-300 Series, Product # 826841

    Model MP-310 is a damper actuator pack used to convert the WD-300 series backdraft damper to motorized operation. These versatile motor packs feature power opening with spring return. The springs also provide damper closure in the event of electrical failure. MP-310 is supplied with mounting hardware, assembly instructions and actuator arms for either single, double, or triple panel installation. Rated for 115-230V. UL listed.

    • Shipping Type:
      Parcel
    • Units:
      EA
    $266.46
    8 Days
    Lead Time 
    Free shipping

    Model MP-310 is a damper actuator pack used to convert the WD-300 series backdraft damper to motorized operation. These versatile motor packs feature power opening with spring return. The springs also provide damper closure in the event of electrical failure. MP-310 is supplied with mounting hardware, assembly instructions and actuator arms for either single, double, or triple panel installation. Rated for 115-230V. UL listed.

    • Shipping Type:
      Parcel
    • Units:
      EA

    Model MP-310 is a damper actuator pack used to convert the WD-300 series backdraft damper to motorized operation. These versatile motor packs feature power opening with spring return. The springs also provide damper closure in the event of electrical failure. MP-310 is supplied with mounting hardware, assembly instructions and actuator arms for either single, double, or triple panel installation. Rated for 115-230V. UL listed.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    10 in
    Width
    5 1/2 in
    Height
    7 in
    Weight
    5 lbs
    Actuator Manufacturer
    Multi Products
    Package Depth
    11 in
    Package Height
    9 in
    Package Weight
    5 lbs
    Package Width
    11 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget